Gears

Range of Application
The compact and time-tried gear units from Nanotec are excellent in connection with the following tasks:
- Increase and adapt initial torques
- Reduce output speed
- Quadratically reduce external flywheel moments
- Reduce the step angle
Advantages
- Large reduction bandwidth
- wide torque spectrum
- Very smooth running
- Maintenance-free due to permanent lubrication
- Numerous combination options
| Series | Size (mm) | Reduction | max. output torque (Ncm) |
|---|---|---|---|
| Spur Gear | 41 - 80 | 5:1 - 150:1 | 30-350 |
| Planetary Gear GPLE22 | 22 | 9:1 - 15:1 | 150 |
| Planetary Gear GPLE40 | 40 | 3:1 - 512:1 | 2000 |
| Planetary Gear GPLE60 | 60 | 3:1 - 512:1 | 4400 |
| Planetary Gear GPLE80 | 80 | 3:1 - 512:1 | 13000 |
| Planetary Gear (low-cost) | Ø 12 - 52 | 4:1 - 256:1 | 24-3000 |