Linear Actuators with Ballscrew
Thanks to large dimensioned roller bearing the new linear actuators with integrated ball screws can produce high shearing forces of up to 2 kN with a very high precision and long operating time.
- easy assembly due to same flange dimensions as of standard motors (special flanges on request)
- rolled ball screw of precision class G7/G9
- standard axial clearance (maximum 0.15) compensable
- can be delivered in sizes 28, 42 and 57
- encoder and plug & drive versions possible
- On request: High-precision actuator with spindle precision up to G5 and axial clearance <=0.01 and dirt scraper.
|
|
|||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | Flange | Thrust | Feed | Resolut- ion |
Positioning accuracy |
Spindle pitch | Stroke | Feed at max. F. | Weight | ||
| mm | N | mm/sec | mm/Step | mm | mm | mm | mm/sec | ||||
| LK2818L1006 | 12 | 350 | 15 | 0,005 | 0,015 | 1 | 50 | 0,20 | |||
| LK4218L1806 | 42 | 800 | 25 | 0,01 | 0,015 | 2 | 80 | 0,30 | |||
| LK5718L3008 | 56 | 1800 | 25 | 0,01 | 0,015 | 2 | 75 | 1,2 | |||