Linear Actuators with Trapezoid Srew

Linearaktuatoren trapezspindel - Linear Actuators with Trapezoid Srew

The combination of a high-torque stepper motor with a screw of 2 and 5 mm pitch not only gives the linear actuators L28 and L42 linear actuators an extremely high actuating speed (or extremely short setting times) but, in its compact form, also supports high thrust and tensile forces. With the matching SMC.. microstep drivers, resolutions up to <0.01 mm/step are possible and thus the L42 linear motors are extremely well suited for precision linear axes.

As a result of the relatively good screw efficiency of >0.5, even higher service lives were achieved in addition to improved performance.

For position feedback, the linear actuators are also available with attached encoder or encoder plus line driver

Connection:
Type Thrust max. Feed at max. F. Resolut-
ion
Current
per
Winding
Resistance
per
Winding
Weight Length
"A"
Availability (*)
  N mm/sec mm/Step A Ohm
L2818L1006-T5x5 60 250 0,025 0,67 9,2 0,2 51 S
L2818L1006-T5x20 15 1000 0,1 0,67 9,2 0,20 51 S
L4218M1404-T6x2 200 100 0,01 1,40 1,20 0,25 39 S
L4218M1404-T5x5 100 250 0,025 1,40 1,20 0,25 39 S
L4218M1404-T5x20 25 1000 0,1 1,40 1,20 0,25 39 S
L4218L1806-T6x2 300 100 0,01 1,27 3,8 0,28 47 S
L4218L1806-T5x20 50 1000 0,1 1,27 3,8 0,28 47 S
L4218L1806-T5x5 200 250 0,025 1,27 3,8 0,28 47 S
L5718L3008-T10x2 400 50 0,01 2,1 2,0 1,00 76 S
LT5718L3008-T10x2 1000 50 0,01 2,1 2,0 1,00 76 S
Screws have to be ordered separatly!