Captors for Linearactuators
To make a linear movement with the linearactuators from the L40, L42 or L57-Series from Nanotec - which are all non-captive!- we offer the captors you can find below for all applications where the mechanical construction let´s no space for fixing the screw.
The captor can only be assembled in our production and has to ordered with the motor.
The standard stroke is 55mm. Other length are avaible in higher amount. Please ask us for morer informations!
|
|
|||||
|---|---|---|---|---|---|
| Type | Size | Stroke | Motor Type | ||
| mm | |||||
| VD42-M4X0,7 | 42 | 55 | M4x0,7 thread, L40-L42-Motors | ||
| VD42-M6X0.5 | 42 | 55 | M6x0.5 thread L40-L42-Motors | ||
| VD42-M6X1 | 42 | 55 | M6x1 thread L40-L42-Motors | ||
| VD42-T5X5 | 42 | 55 | T5x5 Thread L40-L42-Motors | ||
| VD42-T6X2 | 42 | 55 | T6x2 Thread L40-L42-Motors | ||
| VD57-M6X0,5 | 56 | 55 | M6x0.5 thread L56-L57 Motors | ||
| VD57-M6X1 | 56 | 55 | M6x1 thread L56-L57 Motors | ||
| VD57-T10X2 | 56 | 55 | T10x2 thread L56-L57 Motors | ||