PD2-T42 - High Torque Stepper Motor with integrated Microstep - Constant Current Driver
Plug and Drive motors with integrated driver are the most effective and economical drive solution for all engineers who need to solve precise revolution and positioning tasks with low effort and maximum user benefit.
PD-T
Clock-/Direction-Input for simple connection to PC, SPS or other drivers.
| Operating Voltage | DC 24 to 48 V |
| max. Phase Current | 1,8 A / phase |
| Resolution | 200, 400, 800, 1000, 1600, 2000 steps/rev. |
| Step setting | via DIP-switch |
| Step frequency | 0 to 40 kHz |
| Current down | automatically to approx. 50% |
| Input signals | via optocouppler 5V and 24V |
| Protective circuit | thermal switching off +155°C (driver) |
| Temperature range | 0 to +40 °C |
| Connection type | via 9-pin D-SUB plugs |
| State of delivery | 1/1 step. 1.8 A/phase |
|
||||||||
|---|---|---|---|---|---|---|---|---|
| Type | Holding Torque |
Current per Phase |
Operating Voltage |
Step Precision | Weight | Length "A" |
||
| A | V | ° | ||||||
| PD2-T4218S1804 | 20 | 1,8 A | 24-48 V | 200; 400; 800;1000;1600; 2000 | 0,35 | 33,0 | ||
| PD2-T4218M1804 | 26 | 1,8 A | 24-48 V | 200; 400; 800;1000;1600; 2000 | 0,395 | 39,0 | ||
| PD2-T4218L1804 | 40 | 1,8 A | 24-48 V | 200; 400; 800;1000;1600; 2000 | 0,43 | 47,0 | ||


