Smart Servos – Motors with integrated controller Motors with controller provide precise position, velocity and torque control. They are fully programmable and can be controlled via fieldbus, clock-direction or analog input.
Motor controllers / drives for BLDC and stepper motors The Nanotec motor controllers are designed for both brushless DC motors and stepper motors. They are suitable for closed loop control with encoder, Hall sensors or sensorless control.
Software Plug & Drive Studio is a free software for commissioning and programming motor controllers. The software supports CAN (IXXAT), serial, Ethernet and USB interfaces.
Brushless DC motors BLDC motors are highly efficient and cover a wide speed range. Nanotec offers internal and external rotor motors as well as slotless motors with very quiet running properties.
Stepper motors Nanotec stepper motors are available in many sizes with or without gearbox, brake or encoder. Stepper motors are especially suitable for applications that require high torque and low speed.
Wheel drives for robotics Ideal for service robots or AGVs! The wheel drives are available as modular or compact integrated units and are designed to meet individual performance requirements.
LBA60 – BLDC linear actuator – 60 mm Short-stroke actuator with integrated ball screw and built-in encoder. Optionally with integrated brake.
Linear actuators with stepper motors Nanotec offers linear actuators in three versions: captive, non-captive and external. They can be ordered with trapezoidal or ACME thread.
Lead screws and threaded nuts For linear actuators, lead screws are available in a range of pitches, diameters and lengths. Matching threaded nuts are available in various versions.
Gearboxes for BLDC and stepper motors Nanotec offers planetary gearboxes and worm gearboxes for BLDC motors and stepper motors. High-torque planetary gearboxes provide high torque and high profitability.
Encoders for BLDC motors and stepper motors For motors and linear actuators, high-resolution optical encoders and optically reflective and magnetic encoders are available that are resistant to vibration accelerations.
Brakes for BLDC and stepper motors Nanotec offers permanent-magnet brakes and electrically operated spring-loaded brakes. They are designed for an operating voltage of 24 VDC and have a holding torque from 35 to 200 Ncm.
Accessories An extensive range of accessories that simplifies wiring and putting the Nanotec products into operation is available for our motors, linear drives and controllers.
Individual solutions All motor cables and shafts can be individually modified and perfectly tailored to their intended application.