AS2818 – Stepper motor with connector IP65 – NEMA 11 Description Technical data This robust stepper motor for mechanical engineering applications is very compact yet offers a very high torque. 1.8° step angle Protection class IP65 Can be combined with gearbox Matching… Size NEMA 11 Current per Winding 0.67 A - 1.5 A Holding Torque  - Encoder / Brake /
AS4118 – Stepper motor with M12 connector IP65 – NEMA 17 Description Technical data High-torque stepper motor with M12 connector in size NEMA 17 (42 mm), with protection class IP65 (except shaft output) and 1.8° step angle (full step). Identical flange size as the standard motor… Size NEMA 17 Current per Winding 1.8 A Holding Torque Encoder / Brake /
AS5918 – Stepper motor with M12 connector IP65 – NEMA 23 Description Technical data High-torque stepper motor with M12 connector in size NEMA 23 (56 mm), with protection class IP65 (except shaft output) and 1.8° step angle (full step). Identical flange size as the standard motor… Size NEMA 23 Current per Winding 2.82 A - 4.2 A Holding Torque  - Encoder / Brake /
ASA5618 – Stepper motor IP65 with UL/CSA certification – NEMA 23 Description Technical data Stepper motor with integrated encoder. Rated IP65 and available in two lengths. Size NEMA 23 Current per Winding 4.2 A Holding Torque  - Encoder Brake
AS8918 – Stepper motor IP65 – NEMA 34 Description Technical data High-torque stepper motor with M12/M16 connector in size NEMA 34 (86 mm), with protection class IP65 (except shaft output) and 1.8° step angle (full step). Identical flange size as the standard motor… Size NEMA 34 Current per Winding 9.5 A Holding Torque Encoder Brake /
ASA8618 – Stepper motor IP65 – NEMA 34 Description Technical data Stepper motor (IP65) with 86 mm flange and multi-turn or incremental encoder. Integrated holding brake available for larger orders. Size NEMA 34 Current per Winding 9.5 A Holding Torque  - Encoder Brake
AP8918 – Stepper motor with PG fitting IP65 – NEMA 34 Description Technical data High-torque stepper motor with PG fitting in size NEMA 34 (89 mm), with protection class IP65 (except shaft output) and 1.8° step angle (full step). Identical flange size as the standard motor… Size NEMA 34 Current per Winding 6.4 A - 9.5 A Holding Torque  - Encoder / Brake