IMT-902 - Microstep Driver for two Motors

Schrittmotorsteuerung IMT902 - IMT-902 - Microstep Driver for two Motors

The IMT 902 is a PWM chopper type sinusoidal micro step bipolar stepping motor driver.

2 stepping motors can be controlled by a single low loss and highly integrated driver IC

Advantages

  • only one IC for two motors (up to 1,5A/phase)
    allows for space and cost savings with a maximum of functionality and a minimum of external components
  • microstep switching
    selectable from 1/1, 1/2, 1/4, 1/8, 1/16 step enables smooth and constant running and reduces system resonance considerably .
  • low RDSON = 0,5 Ohm
    reduces power dissipation significantly
  • serial transmission protocol (e.g. SPI)
    reduces the number of PINs
Supply Voltage Vcc
Vm
5,5 V
40 V
Output Current Iout
(rated)
(peak)
1,3 A
1,1 A
1,5 A
Power Dissipation Pd 3,2 W
Operation Temperature   -55ºC up to 150°C