Compact microstep driver for steppermotors up to 1,4A
With its extremly compact dimensions, the microstep driver SMC11 is a simple and cost-effective solution for driving stepper motors up to 1.4 A per phase. The circuit board measures only 36 x 36 mm and is prepared with two bores for mounting on the backside of a size 40 (Nema 17) motor.
default: 1/ 8 stepmode for higher phasecurrent: SMC11GE| Operating Voltage | DC 8 V to 35 V |
| max. Phase Current | 1,0 A / Phase (Fullstep); 1,4 A / Phase (Microstep) |
| Current Setting | via Poti |
| Mode | Bipolar |
| Operating Mode | Full- (1/1), 1/2, 1/4, 1/8 (Eigth-step) |
| Step Frequency | 0 to 200 kHz |
| Current Down | switchable to 40% |
| Input signals | 0 V active |
| Temperature range | 0 to +40°C |
| Type of Connection | JST-connector |
| Kind of mounting | 2 bores for screws M2.5 2 bores for screws M3 |
| Weight | 10 g |


