SMC42 - Microstep-Driver
With its small construction volume and reduced mountig effort the SMC42 offers all functions like microstep-setting up to eighth step for reduced resonances and smooth running, automatic current reduction with an required operating voltage of 21-37 V.
| Operating Voltage | DC 21 V to 37 V (Option DC 12 V) |
| max. Phase Current | 2A / Phase |
| Current Setting | via fixed resistors (Rsens) |
| Mode | Bipolar-Chopper-Driver |
| Operating Mode | full (1/1), half, quarter, 1/8 step |
| Step frequency | 0 to 50 kHz |
| Current down | automatically to 65% |
| Input signals | 0 V active |
| LED | error-message (overvoltage; cooling device temp. >80°C) |
| Temperature range | 0 to +40°C |
| Type of connection | via screw-type terminals, alternatively via screw type plug-in terminals |
| Kind of mounting | DIN-Rail EN 50 022 35 x 7,5 |
| Weight | 130 g |


