3-Channel Encoder incl. Assembly
The 3 Channel Encoder of the NEDS / NEDL Series have the following advantages (compared to HEDS/HEDL):
- Flatter than HEDS (10,5mm)
- less deadweight
- fast and easy mounting
- 24V version (for SPS use)
- cost effective
|
|
||||||
|---|---|---|---|---|---|---|
| Type | Pulses per revolution | For Shaft Diameter | Index | Line-Driver | ||
| mm | ||||||
| NEDS-5540 | 500 | 5 | - | - | ||
| NEDL-5540 | 500 | 5 | - | x | ||