SMCI21 - Positioning Control with Driver
The SMCI21 is a compact controller with integrated driver for two stepper motors up to 0.7 A / Phase, based on the IC IMT-902. Via RS485 parameters like speed, current, ramp, relative/absolute position, etc., as well as start and stop instructions can be transferred. With multiple cards, up to 16 motors can be adressed.
You can download the Windows-Software free of charge here
| Operating Voltage | DC 12-31V |
| max. Phase Current | 0.7 A / phase |
| Mode | Position, Speed |
| Operating Mode | full (1/1), 1/2, 1/4, 1/8, 1/16 step |
| Step Setting | via RS485 |
| Step frequency | 0-10 kHz, automatic adjustment of microstep rate |
| Current down | adjustable via RS485 |
| Input signals | HTL-level 24 V, Low < 3 V, High > 12 V |
| LED | green Power ON LED |
| Temperature range | 0 to +40°C |
| Type of connection | JST-Plug Type XH |
| Kind of mounting | 4 * M3 |
| Weight | 50 g |


