Stepper Motors Protect. Class IP 54/ IP65

Accessories
- planetary gear
- (integrated) Enoceder and/ or brakes
- Cables and Connector (see Accessoires in the left menu!)
Encoder specs: 3-channel with 500 Inc./ Rev, line driver with 5V TTL signal each (24V optional)
| Series | Size (mm) | Holding Torque (Ncm) |
Execution | Protection Class |
|---|---|---|---|---|
| AS2818 | □ 28 | 7-12 | M12 Connector | IP54 |
| AD4118 | □ 42 | 50 | Sub-D - Encoder/ Brake | IP54 |
| AD5918 | □ 56 | 105 - 184 | Sub-D - Encoder/ Brake | IP54 |
| AD8918 | □ 86 | 333 - 933 | Sub-D - Encoder/ Brake | IP54 |