Damper

Schrittmotor Zubehoer Daempfer - Damper

The Nanotec dampers D40, D56 can be mounted on all stepper motors with double shaft (size 40-58mm)

Apart from improved settling time, system resonances are suppressed, and vibrations as well as motor noise is dimished in the lower speed range.

In the case of device-specific resonance and noise problems mounting the damper will ease the initiation considerably.

Type Fitting Motors
ZD-D28 ST28
ZD-D40 Alle Motoren mit Flanschmaß 40
ZD-D56 Alle Motoren mit Flanschmaß 56