WD15050-5626-95D – Wheel drive
Technical Data
-
Wheel Diameter 150 mm
-
Height 160 mm
-
Load Capacity 400 kg
-
Efficiency 94 %
-
Max. Output Torque 46.26 Nm
-
Mounting bracket
-
Weight 4.7 kg
-
Wheel Width 50 mm
-
Wheel Material Vulkollan
-
Reduction Ratio 26
-
Rated Output Torque 23.13 Nm
-
For Motor Size 90 mm (BLDC)
-
Moment of Inertia 13 kg mm²
-
Operating Temperature -