GP80-T1-7-SR – High-torque planetary gearboxes
Technical Data
-
For Motor Size 80 mm (BLDC), 90 mm (BLDC), NEMA 34
-
Efficiency 92 %
-
Rated Output Torque 21.37 Nm
-
Reduction Ratio 6.833
-
Moment of Inertia 14.9 kg mm²
-
Operating Temperature -15 °C - 90 °C
-
Flange Length L1 14.7 mm
-
Admissible Axial Shaft Load 2950 N
-
IP-Protection Gearbox IP54
-
Type Standard Bearing
-
Max. Backlash 21 ´(arc minutes)
-
Max. Output Torque 66 Nm
-
Max. Input Speed 7000 rpm
-
Service Life 10000 h
-
Length "L" 70 mm
-
Weight 1.9 kg
-
Admissible Radial Shaft Load 970 N