SCB5618M4204-B – Stepper motor with FluxFocus technology – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 4.2 A
-
Rotor Inertia 300 gcm²
-
Inductance per Winding 1.2 mH
-
Length "A" 56 mm
-
Shaft end double
-
Shaft D-shaft
-
Size 56 mm
-
Holding Torque 185 Ncm
-
Resistance per Winding 0.5 Ohm
-
Resolution 1.8 °/step
-
Weight 0.72 kg
-
Shaft Diameter 8 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 397.00 rpm
|
||
---|---|---|---|---|
4.2A 24V | 1.37 | |||
4.2A 48V | 1.69 | |||
|
Downloads
Accessories
ZD-D56 | Damper |
|
|
ZD-DF56 | Damper |
|
|
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|