The examples and the Application Note show you how the NanoJ Library simplifies the use of the CiA 402 Power State Machine. The functions of the library are contained in a single header file, which you can easily add to your NanoJ project in Plug & Drive Studio.
C5-E-1-03 – Motor controller/drive for Modbus RTU or USB
Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2139) when using Plug & Drive Studio 2.
Technical Data
-
Fieldbus Modbus RTU
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 6 A
-
Number of Digital Inputs 5
-
Number of Analog Inputs 2
-
Number of Digital Outputs 3
-
Encoder Input
-
Brake Output
-
Temperature Range -10 °C - 40 °C
-
Interface USB
-
Rated Current (RMS) 6 A
-
Matching Motors Brushless DC motors, Stepper Motors
-
Type of Digital Inputs 5/24 V switchable
-
Type of Analog Input 0 - 10 V, 0 - 20 mA / 0 - 10 V switchable
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Encoder Signal Type incremental
-
Weight 0.27 kg
Dimensions
Downloads
CAD
Manuals
- Functional Description Plug & Drive-Interface (pdf, 316 KB)
- Modbus Registers Application Note (pdf, 237 KB)
- C5-E Modbus RTU/USB Technical Manual (pdf, 5 MB)
- C5-E Modbus RTU/USB Technical Manual Stock Firmware (pdf, 5 MB)
- C5-E Modbus RTU/USB Quick Guide (pdf, 500 KB)
- C5-E Modbus RTU/USB Online Manual
Conformity
Accessories
EB-BRAKE-48V | Brake module |
|
|
ZK-PADP-12-500-S | Encoder cable contr. 0.5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|
|
ZK-MCM-12-500-S-JPAD | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-2,0-S-JPAD | Encoder cable NME2/3 2.0m |
|
|
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-NTO3-10-500-PADP | Encoder cable NTO3 0.5m |
|
|
ZK-NTO3-10-1000-PADP | Encoder cable NTO3 1m |
|
|
ZK-WEDL-500-S-PADP | Encoder cable WEDL 0.5m |
|
|
Z-K4700/50 | Capacitor |
|
|
Z-K10000/100 | Capacitor |
|
|
ZK-MICROUSB | Micro USB cable 1.5m |
|
|
ZCPHOFKC-2,5HC-4 * | 4-pin terminal connector |
|
|
ZCPHOFK-MC0,5-12 * | Connector |
|
|
ZCPHOFKC-2,5HC-2 * | 2-pin terminal connector |
|
|
ZCPHOFK-MC0,5-2 * | Connector |
|
Knowledge Base
Our example programs show you how to use NanoJ code templates for the individual configuration of Nanotec motor controllers.