
Damper – For B shaft
-
Corresponding Motors ST28, ST35, ST41, ST42, ST59
-
Suitable for (Damper) for B-Shaft
The D28, D40 and D56 dampers from Nanotec can be mounted on all stepper motors with a double shaft (size 28-59 mm). Apart from the improved settling time, system resonance is suppressed and vibration and motor noise in the lower speed range are greatly reduced.
In case of device-specific resonance and noise problems, putting the motor into operation is made considerably easier by using a damper
Torque [Nm] at rpm
|
||
---|---|---|
Torque [Nm] at rpm
|
||
---|---|---|
Force [N] at mm/s
|
|||
---|---|---|---|
|
You can select up to 6 products for a torque curve comparison.
Please choose whether configured articles with brake should be shown or not.
Output for connecting a brake to the motor (e.g. BKE or BWA series from Nanotec)
Capacity of the integrated capacitors in uF.
Moment of the motor when it's not running (energized)
Moment of the closed brake (not energized)
Separate signal, once per revolution
Communication options
Total length of the motor body (exl. shafts)
Differential signal transmission
Inductance of a winding
Resistance of a winding
Play within the gear when changing the direction
Maximum input speed at the motor
Maximum moment that can be transmitted by the gear for a short time
Max. permissible tilting moment caused by an eccentric load acting on the gearbox output.
Maximum power in watts that may not be dissipated on the brake chopper for more than 1 second.
Standardized size for stepper motors according to the "National Electrical Manufacturers Association"
Supply voltage of the encoder
Maximum force that a linear actuator can generate regardless of its service life.
Momentarily attainable torque, usually 3 times the nominal torque for approx. 5 s, then heat seizure => I2T
Maximum current in continuous operation
Continuous load to reach a service life of 1,000 h at 300 rpm.
Linear speed (at the output) of wheel drives
Moment that can be transmitted by the gear in continuous operation
Mechanical output power
Maximum continuous power in watts with external braking resistor.
Continuous power in watts with integrated braking resistor.
Rated operating point
Maximum torque in continuous operation
Maximum torque in continuous operation
Maximum short-term static load that may be reached when the service life is taken into account.
Positioning error when approaching the same position repeatedly, starting from the same direction of rotation.
The rotor's moment of inertia
Max. radial runout error of the inner or outer diameter of the gearbox in no-load condition.
Max. axial runout error of the installation surface of the gearbox output in no-load condition.
Flange size in mm
Length of the bushing integrated in the motor
Maximum feed - please note that the feed depends on several parameters, such as the supply voltage and the phase current; see torque curve
Max. play between screw and nut
Screw pitch in mm/distance traveled per revolution
Generated torque in proportion to the motor current
Rated voltage per winding
Total weight of the motor
Article | Corresponding Motors | Price |
|
---|
Dear Customer,
If you would like to request a quotation, please log in or register. In the shopping cart you will find the "Request a quote" button. You will find the instructions here.
For larger quantities, please contact our sales department: order@nanotec.de
Our sales team is happy to answer any questions you may have about our products.
Contact SalesDear Visitor,
As a user from , we would like to redirect you to .