
PD2-CB – Brushless DC motor with integrated controller – NEMA 17
-
Size 42 mm
-
Rated Power 52.5 W - 105 W
-
Rated Speed 4000 rpm
-
Operating Voltage 12 VDC - 48 VDC
-
Interface USB, -
-
Fieldbus -, CANopen