Lead screws and threaded nuts  –  Types

Stepper motor leadscrews with trapezoidal or ACME thread

Lead screws

Nanotec offers lead screws with trapezoidal thread and ACME thread. All screw types are available in different lengths, with different diameters and different leads.
  • Thread Lead 0.3 mm - 12.7 mm
  • Standard Axial Play 0.03 mm - 0.07 mm
  • Max. Axial Play 0.05 mm - 0.13 mm
  • Tensile Strength 760 N/mm2
Threaded nuts

Threaded nuts

Providing quiet operation and a long service life, Nanotec’s standard and anti-backlash nuts are an ideal choice for high-performance motion control applications.
  • Thread Type Trapezoidal, ACME 
  • Thread Diameter 3.5 mm - 10 mm
  • Thread Lead 0.3 mm - 12.7 mm

Lead screws and threaded nuts  –  Filter

Please wait while productfinder is loading ...

How to use the product finder Share results

Product finder

0 Results

Article Price