
LSNUT-AA – Threaded nut
-
Thread Type Trapezoidal, ACME
-
Thread Diameter 3.5 mm - 10 mm
-
Thread Lead 0.3 mm - 12.7 mm
Nanotec’s standard and anti-backlash nuts provide quiet operation and a long service life, perfectly complementing our lead screws in high-performance motion control applications.
Property | LSNUT-AA | LSNUT-AE | LSNUT-AF | LSNUT-AG |
---|---|---|---|---|
Drag torque | ++ | - | -- | + |
Load rating | ++ | - | - | + |
Service life | ++ | -- | - | + |
Anti-backlash | -- | - | + | ++ |
Anti-backlash up to which force | / | NEMA 8 = 10N NEMA 11 = 21N NEMA 14 = 21N NEMA 17 = 21N NEMA 23 = 36N | NEMA 8 = N/A NEMA 11 = N/A NEMA 14 = 80N NEMA 17 = 80N NEMA 23 = 105N | Constant anti-backlash |
Price | ++ | + | + | -- |
Size | ++ | + | - | -- |
Article | Thread Type | Thread Diameter | Thread Lead | Bolt Circle | Corresponding Motors | Price |
|
---|
Our sales team is happy to answer any questions you may have about our products.
Contact Sales