Hybrid stepper motors  –  Products

SCA2018

SCA2018 – Stepper motor – NEMA 8

Stepper motor with 30% more torque than comparable motors of the same size. 20 mm flange, 1.8° step angle and 2.2–3.6 Ncm holding torque. Length: 33–40 mm.
  • Size 20 mm
  • NEMA
  • Holding Torque 2.2 Ncm - 3.6 Ncm
  • Current per Winding 0.6 A - 0.8 A
  • Length "A" 33 mm - 40 mm
SC2818

SC2818 – Stepper motor – NEMA 11

Stepper motor with very high torque in relation to its size. 28 mm flange, 1.8° step angle and 9–18 Ncm holding torque. Length: 33–52.5 mm.
  • Size 28 mm
  • NEMA 11 
  • Holding Torque 9 Ncm - 18 Ncm
  • Current per Winding 0.6 A - 1.5 A
  • Length "A" 33 mm - 52.5 mm
SC3518

SC3518 – Stepper motor – NEMA 14

High-torque stepper motor with excellent EMC characteristics. 35 mm flange, 1.8° step angle and 10–32 Ncm holding torque. Length: 30–56.5 mm.
  • Size 35 mm
  • NEMA 14 
  • Holding Torque 10 Ncm - 32 Ncm
  • Current per Winding 1.2 A
  • Length "A" 30 mm - 56.5 mm
nema 23 stepper motors with connector

SCA5618 – Stepper motor – NEMA 23

Stepper motor with 15–30 % more torque than its predecessor ST5918. 56 mm flange, 1.8° step angle and 50–230 Ncm holding torque. Length: 40.5–76.5 mm.
  • Size 56 mm
  • NEMA 23 
  • Holding Torque 60 Ncm - 230 Ncm
  • Current per Winding 2.8 A - 4.2 A
  • Length "A" 40.5 mm - 76.5 mm
ST6018

ST6018 – Stepper motor – NEMA 24

Stepper motor with 60x60 mm flange and a higher power output than the ST5918 series. 1.8° step angle and 106.07–400.22 Ncm holding torque. Length: 42–111 mm.
  • Size 60 mm
  • NEMA 24 
  • Holding Torque 106.07 Ncm - 400.22 Ncm
  • Current per Winding 2 A - 4.5 A
  • Length "A" 47 mm - 111 mm
ST8918

ST8918 – Stepper motor – NEMA 34

Stepper motor with very high torque in relation to its size. 86 mm flange, 1.8° step angle and 353.55–1,202.08 Ncm holding torque. Length: 65–156 mm.
  • Size 86 mm
  • NEMA 34 
  • Holding Torque 353.55 Ncm - 1202.08 Ncm
  • Current per Winding 4.5 A - 6.7 A
  • Length "A" 65 mm - 156 mm

Hybrid stepper motors  –  Filter

Please wait while productfinder is loading ...

How to use the product finder Share results

Product finder

Show Configurations: No
Encoder
Setting this filter would yield no results with your current selection.
Torque at Speed
0.001 Nm
3 Nm
From Nm
To Nm

At RPM
NEMA
Setting this filter would yield no results with your current selection.
Size
Setting this filter would yield no results with your current selection.
Holding Torque
0 Ncm
0 Ncm
From Ncm
To Ncm
Resolution
Setting this filter would yield no results with your current selection.
Current per Winding
0 A
0 A
From A
To A
Length "A"
0 mm
0 mm
From mm
To mm

0 Results

Article NEMA Size Holding Torque Resolution Current per Winding Length "A" Encoder Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales