Magnetic encoders  –  Products

NME1

NME1 – Magnetic encoder

Encoder for stepper and BLDC motors with 1,024 pulses per revolution (4,096 increments with quadrature). Precise speed and position control due to a resolution of 0.09°.
  • Encoder Resolution 1024 CPR
  • Operating Voltage (Encoder) 5.00 – 24.00 V
  • Index  
  • Line Driver  
  • Shaft Diameter 5 mm - 6.35 mm
magnetic encoder with high resolution

NME2 – High-resolution magnetic encoder

The very high resolution of the NME2 encoder allows for very accurate positioning and excellent speed control, even at low speeds.
  • Encoder Resolution 4096 CPR - 16384 CPR
  • Operating Voltage (Encoder) 4.50 – 5.50, 9.00 – 30.00 V
  • Index / 
  • Line Driver / 
  • Shaft Diameter 5 mm - 15 mm
NME3

NME3 – Compact magnetic encoder

This encoder is available in a version for incremental signals as well as with an SSI interface. It is especially designed for speed control applications.
  • Encoder Resolution 500 CPR - 4096 CPR
  • Operating Voltage (Encoder) 4.50 – 5.50, 9.00 – 30.00 V
  • Index / 
  • Line Driver / 
  • Shaft Diameter 4 mm - 6.35 mm

Magnetic encoders  –  Filter

Please wait while productfinder is loading ...

How to use the product finder Share results

Product finder

Operating Voltage (Encoder)
Setting this filter would yield no results with your current selection.
Encoder Resolution
0 CPR
0 CPR
From CPR
To CPR
Encoder Resolution SSI
Setting this filter would yield no results with your current selection.
Encoder Signal Type
Setting this filter would yield no results with your current selection.
Height
Setting this filter would yield no results with your current selection.
Shaft Diameter
Setting this filter would yield no results with your current selection.

0 Results

Article Operating Voltage (Encoder) Encoder Resolution Encoder Resolution SSI Encoder Signal Type Height Shaft Diameter Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales