Brushless DC and stepper motor controllers / drives – Products

Programmable stepper motor controller and programmable BLDC motor controller for high performance. Many fieldbus options. Get a quote for series!

High-performance controllers / drives

Nanotec offers a new generation of intelligent, fully programmable motor controllers / drives with a wide power range and various fieldbus options.
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 3 A - 18 A
  • Peak Current (RMS) 3 A - 40 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus CANopen, Modbus RTU, -, EtherNet/IP, EtherCAT, Modbus TCP 
Plug-in motor controller/drive from Nanotec. Easy to program. Control via fieldbus, clock & direction and analog/digital inputs. → Learn more and get a quote!

Plug-in motor controllers / drives

Nanotec's plug-in motor controllers / drives offer a compact solution for applications with limited space or specific electronic requirements and are easy to integrate into customized boards.
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 10 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus Modbus RTU, CANopen, EtherCAT, SPI 
EtherCAT 4-axis controller for motors with a rated power of up to 150 W per axis ✅reduced fieldbus cabling ✅field oriented control. » Learn more & get a quote!

4-axis controllers / drives

Compact EtherCAT controllers for four brushless DC or stepper motors with a rated power of up to 150 watts per axis. Motor feedback is provided by Hall sensors, incremental or SSI encoder.
  • Operating Voltage 12 VDC - 57.6 VDC
  • Rated Current (RMS) 3 A
  • Peak Current (RMS) 3 A - 9 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus EtherCAT 

Controllers / drives for brushless DC and stepper motors – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show