Accessories  –  Types

Connection cables

Connection cables

Pre-assembled connection cables reduce installation efforts. These robust cables come with connectors and prevent errors during wiring. They are highly resistant to chemicals and oil.
Brake chopper

Brake chopper

The BC72-50 brake chopper module limits the voltage in an intermediate circuit to a safe level, thus protecting all controllers in the circuit from overvoltage.
  • Operating Voltage 12 VDC - 75 VDC
  • Rated power (with integrated brake resistor) 20 W
  • Rated power (with external brake resistor) up to 100 W
  • Maximum permissible power (for 1 s) 1000 W
  • Capacity of the integrated capacitors 400 uF
Damper

Damper

Dampers from Nanotec can be mounted on all stepper motors with a double shaft. They suppress system resonance and reduce both vibration and motor noise.
  • Corresponding Motors ST28, ST35, ST41, ST42, ST59 
  • Suitable for (Damper) for B-Shaft, for Mounting Flange 
Electronics

Electronics

Nanotec offers a number of boards, PWM controllers and adapters that simplify putting our motors and motor controllers/drives into operation.
  • Max. Operating Voltage 12 V - 48 V
Capacitors

Capacitors

Charging capacitors for controllers or brushless DC servo motors with integrated controller (stepper motors) for temporarily buffering the generator voltage produced when braking. 
  • Capacity 4700 μF - 10000 μF
  • Max. Operating Voltage 50 V - 100 V
  • Temperature Range -40 °C - 85 °C
Keys

Keys

Nanotec offers keys as an accessory for motors with milled keyway.
Switching power supplies

Switching power supplies

Switching power supplies serve as a constant voltage and current source for ensuring a constant output voltage and thus a constant torque at different loads.
  • Output Voltage 24 V - 48 V
  • Output Current 5 A - 20 A
  • Power Output 120 W - 960 W
  • Input Current (Cold Start) (230 VAC) / 35, (230VAC) / 35, (230VAC) / 50 A
Lubricants

Lubricants

Grease with a special metal complex soap thickener for highly loaded plain and roller bearings that are exposed to humidity and water. Protects against corrosion.

Accessories  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show