Connection cables  –  Products

M8 cable

M8 cable

Flexible, PVC- and halogen-free connection cable for brakes. Temperature-resistant from -40°C to +90°C. Oil-resistant and flame-retardant according to VDE 0472. Available in two lengths. 
  • Number of Poles 3  - 8 
  • Cable Length 0.15 m - 5 m
  • Connector Type Straight, Angled, Straight + Angled 
  • Shielding  
M12 cable

M12 cable

Connection cable for stepper motors, brushless DC servo motors with integrated controller (stepper motors) and brushless DC motors with protection class IP65 and integrated connector. Available in…
  • Number of Poles 4  - 12 
  • Cable Length 0.2 m - 5 m
  • Connector Type Straight, Angled 
  • Shielding  

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales