Brushless DC flat motors – Products

DF45

DF45 – Brushless DC flat motor

Flat external rotor motor with 16 poles, a rated power of 30 – 65 W and a rated speed of up to 5,260 rpm. 24 V DC rated voltage. Diameter: 45 mm.
  • Size 45 mm
  • Rated Power 30 W - 65 W
  • Rated Voltage 24 V
  • Rated Speed 4840 rpm - 5260 rpm
  • Encoder  
short outer rotor bldc motor

DFA68 – Brushless DC flat motor

Outrunner BLDC motor with a diameter of 68 mm and a rated power of 110 W. The DFA68 comes with a 24 V winding and is equipped with Hall sensors. The rotor housing is rated IP54.
  • Size 68 mm
  • Rated Power 106 W - 110 W
  • Rated Voltage 24 V
  • Rated Speed 3500 rpm - 3700 rpm
  • Encoder  
flat outer rotor bldc motors dfa 90 mm

DFA90 – Brushless DC flat motor

Flat external rotor motor with 90 mm diameter and a rated power of 130 W (size S) and 170 W (size L). Equipped with Hall sensors and IP54 protection.
  • Size 90 mm
  • Rated Power 130 W - 170 W
  • Rated Voltage 24 V - 48 V
  • Rated Speed 1670 rpm - 2720 rpm
  • Encoder  

Brushless DC flat motors – Filter

Please wait while productfinder is loading ...

How to use the product finder Share results

Product finder

Show Configurations: No
NEMA
Setting this filter would yield no results with your current selection.
Encoder
Setting this filter would yield no results with your current selection.
Size
Setting this filter would yield no results with your current selection.
Length "A"
0 mm
0 mm
From mm
To mm
Rated Voltage
0 V
0 V
From V
To V
Rated Power
0 W
0 W
From W
To W
Rated Speed
0 rpm
0 rpm
From rpm
To rpm
Rated Current
0 A
0 A
From A
To A
Peak Current
0 A
0 A
From A
To A
Rated Torque
0 Ncm
0 Ncm
From Ncm
To Ncm

0 Results

Article NEMA Size Length "A" Rated Voltage Rated Power Rated Speed Rated Current Peak Current Rated Torque Encoder Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales