Brake-BKE-1,0-6,35 – Permanent-magnet brakes
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 141.61 oz-in
-
Size 1.3 in
-
Hub borehole ... H8 with 2 grub screws AM3x4
-
Connection leads L=400 mm
-
Switch-On Time 12 ms
-
Rated Power 10 W
-
Shaft Diameter 0.25 in
-
Moment of Inertia 2.1 kg mm²
-
Fastening with 4 M3 screws
-
Switch-Off Time 8 ms
-
Weight 0.24 lb