Brake-BKE-0,4-5,0 – Permanent-magnet brakes
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 40 Ncm
-
Size 32 mm
-
Hub borehole ... H8 with 2 grub screws AM3x4
-
Connection leads L=400 mm
-
Switch-On Time 10 ms
-
Rated Power 8 W
-
Shaft Diameter 5 mm
-
Moment of Inertia 1.3 kg mm²
-
Fastening with 4 M3 screws
-
Switch-Off Time 6 ms
-
Weight 0.08 kg