AS4118L1804-EB – Stepper motor with M12 connector IP65 – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 42 mm
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 50 Ncm
-
Inductance per Winding 3.3 mH
-
Length "A" 108.4 mm
-
Brake
-
Holding Torque (Brake) 40 Ncm
-
Encoder Resolution 500 CPR
-
NEMA 17
-
Current per Winding 1.8 A
-
Resistance per Winding 1.75 Ohm
-
Rotor Inertia 82 gcm²
-
Weight 0.42 kg
-
Encoder
-
Encoder Type incremental
-
Operating Voltage (Encoder) 5 V
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 341.25 rpm
|
||
---|---|---|---|---|
1.8A 24V | 0.467 | |||
1.8A 48V | 0.493 | |||
|
Downloads
Accessories
ZK-M12-5-5M-1-AFF | Motor cable straight, 5m |
|
|
ZK-M12-5-5M-2-AFF | Motor cable angled, 5m |
|
|
ZK-M12-5-2M-1-AFF | Motor cable straight, 2m |
|
|
ZK-M12-5-2M-2-AFF | Motor cable angled, 2m |
|
|
ZK-M8-3-2M-1-AFF | Brake cable straight, 2m |
|
|
ZK-M8-3-2M-2-AFF | Brake cable angled, 2m |
|
|
ZK-M8-3-5M-1-AFF | Brake cable straight, 5m |
|
|
ZK-M8-3-5M-2-AFF | Brake cable angled, 5m |
|
|
ZK-M12-8-2M-1-AFF | Encoder cable straight, 2m |
|
|
ZK-M12-8-2M-2-AFF | Encoder cable angled, 2m |
|
|
ZK-M12-8-5M-1-AFF | Encoder cable straight, 5m |
|
|
ZK-M12-8-5M-2-AFF | Encoder cable angled, 5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|