AS4118L1804-ENM24B –  Stepper motor with M12 connector IP65 – NEMA 17

Availability

Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size 1.7 in
  • IP-Protection Motor (Except Shaft Output) IP65 
  • Holding Torque 70.8 oz-in
  • Inductance per Winding 3.3 mH
  • Length "A" 4.3 in
  • Brake  
  • Encoder  
  • Encoder Resolution 1024 CPR
  • NEMA 17 
  • Current per Winding 1.8 A
  • Resistance per Winding 1.75 Ohm
  • Rotor Inertia 82 gcm²
  • Weight 0.93 lb
  • Holding Torque (Brake) 56.6 oz-in
  • Encoder Type incremental 
  • Operating Voltage (Encoder) 24 V

Accessories

ZK-M12-5-5M-1-AFF Motor cable straight, 5m
ZK-M12-5-5M-2-AFF Motor cable angled, 5m
ZK-M12-5-2M-1-AFF Motor cable straight, 2m
ZK-M12-5-2M-2-AFF Motor cable angled, 2m
ZK-M8-3-2M-1-AFF Brake cable straight, 2m
ZK-M8-3-2M-2-AFF Brake cable angled, 2m
ZK-M8-3-5M-1-AFF Brake cable straight, 5m
ZK-M8-3-5M-2-AFF Brake cable angled, 5m
ZK-M12-8-5M-1-AFF Encoder cable straight, 5m
ZK-M12-8-2M-2-AFF Encoder cable angled, 2m
ZK-M12-8-2M-1-AFF Encoder cable straight, 2m
ZK-M12-8-5M-2-AFF Encoder cable angled, 5m
ZK-M12-8-2M-2-PADP Encoder cable angled, 2m