AS5918L4204-ENM24B – Stepper motor with M12 connector IP65 – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 2.2 in
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 264.81 oz-in
-
Inductance per Winding 1.9 mH
-
Length "A" 5.4 in
-
Brake
-
Encoder
-
Encoder Resolution 1024 CPR
-
NEMA 23
-
Current per Winding 4.2 A
-
Resistance per Winding 0.58 Ohm
-
Rotor Inertia 480 gcm²
-
Weight 2.9 lb
-
Holding Torque (Brake) 141.61 oz-in
-
Encoder Type incremental
-
Operating Voltage (Encoder) 24 V
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 229.50 rpm
|
||
---|---|---|---|---|
4.2A 24V | 1.47 | |||
4.2A 48V | 1.55 | |||
|
Downloads
Datasheets
Conformity
Accessories
ZK-M12-5-5M-1-AFF | Motor cable straight, 5m |
|
|
ZK-M12-5-5M-2-AFF | Motor cable angled, 5m |
|
|
ZK-M12-5-2M-1-AFF | Motor cable straight, 2m |
|
|
ZK-M12-5-2M-2-AFF | Motor cable angled, 2m |
|
|
ZK-M8-3-2M-1-AFF | Brake cable straight, 2m |
|
|
ZK-M8-3-2M-2-AFF | Brake cable angled, 2m |
|
|
ZK-M8-3-5M-1-AFF | Brake cable straight, 5m |
|
|
ZK-M8-3-5M-2-AFF | Brake cable angled, 5m |
|
|
ZK-M12-8-2M-1-AFF | Encoder cable straight, 2m |
|
|
ZK-M12-8-2M-2-AFF | Encoder cable angled, 2m |
|
|
ZK-M12-8-5M-1-AFF | Encoder cable straight, 5m |
|
|
ZK-M12-8-5M-2-AFF | Encoder cable angled, 5m |
|
|
ZK-M12-8-2M-2-PADP | Encoder cable angled, 2m |
|