BLDC motors with integrated controller – Products

Brushless DC motors with integrated controller – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show

Benefits

Easy programmable controller for brushless DC motors, stepper motors

Easy to program

The motors are quick and easy to parameterize and program with the free software Plug & Drive Studio. With the integrated oscilloscope, all values can be observed in a millisecond cycle.
Integrated BLDC & Stepper Motors with Controller, Encoder

Quick setup

Motor, controller and encoder form a compact drive unit that has low space and cabling requirements and also reduces the installation costs.
Many control options - programmable stepper motors, programmable brushless motors

Flexible control

The motors can be controlled via fieldbus, clock/direction and digital/analog inputs or integrated in an existing control concept. Stand-alone operation is also possible.
performance controller bldc & Schrittmotoren

Maximum performance

In combination with acceleration feed forward and jerk-limited ramps, field-oriented torque, speed and position control provides optimum performance and cycle time.

DO YOU HAVE ANY QUESTIONS?

Our sales team is happy to answer any questions you may have about our products.

 

CONTACT SALES