Brushless DC and stepper motor controllers / drives – Products

Programmable stepper motor controller and programmable BLDC motor controller for high performance. Many fieldbus options. Get a quote for series!

High-performance controllers / drives

Nanotec offers a new generation of intelligent, fully programmable motor controllers / drives with a wide power range and various fieldbus options.
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 3 A - 18 A
  • Peak Current (RMS) 3 A - 40 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus CANopen, Modbus RTU, -, EtherNet/IP, EtherCAT, Modbus TCP 
Plug-in motor controller/drive from Nanotec. Easy to program. Control via fieldbus, clock & direction and analog/digital inputs. → Learn more and get a quote!

Plug-in motor controllers / drives

Nanotec's plug-in motor controllers / drives offer a compact solution for applications with limited space or specific electronic requirements and are easy to integrate into customized boards.
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 10 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus Modbus RTU, CANopen, EtherCAT, SPI 
EtherCAT 4-axis controller for motors with a rated power of up to 150 W per axis ✅reduced fieldbus cabling ✅field oriented control. » Learn more & get a quote!

4-axis drive

Compact EtherCAT controller for four brushless DC or stepper motors with a rated power of up to 150 watts per axis. Motor feedback is provided by Hall sensors, incremental or SSI encoder.
  • Operating Voltage 12 VDC - 57.6 VDC
  • Rated Current (RMS) 3 A
  • Peak Current (RMS) 3 A - 9 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus EtherCAT 

Controllers / drives for brushless DC and stepper motors – Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Component Category
Setting this filter would yield no results with your current selection.
Fieldbus
Setting this filter would yield no results with your current selection.
Interface
Setting this filter would yield no results with your current selection.
Rated Current (RMS)
0 A
0 A
From A
To A
Peak Current (RMS)
0 A
0 A
From A
To A
Operating Voltage
0 VDC
0 VDC
From VDC
To VDC
Matching Motors
Setting this filter would yield no results with your current selection.
Encoder Input
Setting this filter would yield no results with your current selection.
Brake Output
Setting this filter would yield no results with your current selection.

0 Results

Article Fieldbus Interface Rated Current (RMS) Peak Current (RMS) Operating Voltage Matching Motors Encoder Input Brake Output Price