Non-captive, captive, external – NEMA 23

nema 23 captive

LGA56 – Captive linear actuator – NEMA 23

Compact linear actuator with a flange size of 56 mm. The integrated linear guide permits high-precision feeding without additional mechanical components.
  • Size 2.2 in
  • NEMA 23 
  • Peak Force 255 N - 1248 N
  • Current per Winding 0.6 A - 3.9 A
  • Resolution 6.4 µm/step - 63.5 µm/step
nema 23 external actuator

LSA56 – External linear actuator – NEMA 23

External actuator with 56 mm flange. The lead screw, attached to the motor shaft, is available with trapezoidal or ACME threads. Choose from our broad selection of matching nuts.
  • Size 2.2 in
  • NEMA 23 
  • Peak Force 255 N - 1248 N
  • Current per Winding 0.6 A - 3.9 A
  • Resolution 6.4 µm/step - 63.5 µm/step

Linear actuators – NEMA 23

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Show Configurations: No
Peak Force
0 N
0 N
From N
To N
Speed
0 mm/s
0 mm/s
From mm/s
To mm/s
Thread Diameter
Setting this filter would yield no results with your current selection.
Thread Lead
Setting this filter would yield no results with your current selection.
Current per Winding
0 A
0 A
From A
To A
Length "A"
0 in
0 in
From mm
To mm

0 Results

Article Peak Force Speed Thread Diameter Thread Lead Current per Winding Length "A" Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales