Compact drives – Motor types

Smart BLDC motors with integrated motor controller - built-in drive.

BLDC motors with controller/drive

Brushless DC motors with integrated controller/drive and encoder provide high performance and dynamics. They are therefore ideal for all applications with dynamic acceleration.
  • Size 42 mm - 86 mm
  • Rated Power 52.5 W - 940 W
  • Rated Speed 3000 rpm - 4000 rpm
  • Operating Voltage 12 VDC - 57.6 VDC
  • Interface USB, - 
  • Fieldbus -, CANopen, EtherCAT, EtherNet/IP, Modbus RTU, Modbus TCP, Profinet 
Stepper motors with integrated controller, stepper motor drives

Stepper motors with controller/drive

With closed-loop stepper motors, speed, position and torque can be precisely controlled. Due to their high torque at low speeds, they are especially well-suited for direct drives.
  • Size 28 mm - 86 mm
  • Holding Torque 9 Ncm - 933 Ncm
  • Operating Voltage 12 VDC - 57.6 VDC
  • Encoder Type single-turn absolute, multi-turn absolute 
  • Interface -, USB 
  • Fieldbus CANopen, Modbus RTU, -, EtherCAT, EtherNet/IP, Modbus TCP, Profinet 
PSA56 - intelligent linear actuator with stepper motor ✓high resolution encoder ✓individually configurable ✓compact drive ✓robust design (IP65) » Get a quote!

Linear actuators with integrated controllers/drives

The PSA56 combines Nanotec’s external hybrid linear actuator LSA56 and the smart controllers/drives of the PD4-E series. It is designed for challenging applications with high repetition accuracy.
  • Size 56 mm
  • Peak Force 278 N - 2143.5 N
  • Speed 31.8 mm/s - 317.5 mm/s
  • Operating Voltage 12 VDC - 48 VDC
  • Encoder Type single-turn absolute 
  • Fieldbus EtherCAT, CANopen, EtherNet/IP, Modbus TCP, -, Modbus RTU 

Smart Servos – Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Show Configurations: No
Component Category
Setting this filter would yield no results with your current selection.
Size
Setting this filter would yield no results with your current selection.
NEMA
Setting this filter would yield no results with your current selection.
Fieldbus
Setting this filter would yield no results with your current selection.
Interface
Setting this filter would yield no results with your current selection.
Rated Power
0 W
0 W
From W
To W
Rated Torque
0 Ncm
0 Ncm
From Ncm
To Ncm
Rated Speed
0 rpm
0 rpm
From rpm
To rpm
Holding Torque
0 Ncm
0 Ncm
From Ncm
To Ncm

0 Results

Article Size NEMA Fieldbus Interface Rated Power Rated Torque Rated Speed Holding Torque Price