Gearboxes for brushless DC and stepper motors – Types

In combination with stepper motors: Rotary actuators with high load capacity & high positioning accuracy – Ideal for rotary tables or grippers. → Learn more now!

Hollow rotary tables

Hollow rotary tables combine a one-stage spur gear with a crossed roller bearing and ensure precise positioning in applications with high axial loads.
  • Reduction Ratio 10  - 18 
  • Rated Output Torque 3.5 Nm - 50 Nm
  • Efficiency 98 %
  • Max. Backlash 1 ´(arc minutes)
Planetary gearbox for stepper motor and BLDC motor from Nanotec: ✔triple meshing ✔very high torque ✔highest efficiency. → Learn more and get a quote now!

Planetary gearboxes

Due to their triple meshing, planetary gearboxes have a very high torque and the highest efficiency with a concentric shaft output.
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 0.2 Nm - 130 Nm
  • Efficiency 48 % - 98 %
  • Max. Backlash 7 ´(arc minutes) - 150 ´(arc minutes)
BLDC motor und stepper motor with worm gearbox → Contact us and get a quote! The output shaft is offset by 90° from the drive shaft. → Learn more

Worm gearboxes

In the GSGE worm gearboxes, the output shaft is offset by 90° from the drive shaft. They are characterized by high efficiency and self-locking.
  • Reduction Ratio 5  - 50 
  • Rated Output Torque 35 Nm - 64 Nm
  • Efficiency 45 % - 86 %
  • Max. Backlash 120 ´(arc minutes)

Stepper motor and BLDC motor gearboxes

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Reduction Ratio
0
0
From
To
Rated Output Torque
0 Nm
0 Nm
From Nm
To Nm
Max. Output Torque
0 Nm
0 Nm
From Nm
To Nm
For Motor Size
Setting this filter would yield no results with your current selection.
Efficiency
Setting this filter would yield no results with your current selection.
Calculated Length
0 mm
0 mm
From mm
To mm
Max. Backlash
Setting this filter would yield no results with your current selection.

0 Results

Article Reduction Ratio Rated Output Torque Max. Output Torque For Motor Size Efficiency Calculated Length Max. Backlash Price