Reflective encoders  –  Products

NOE1

NOE1 – 3-channel miniature encoder

Encoder with dimensions of 20 x 26 x 10 mm for BLDC and stepper motors. With 500 to 2,000 pulses per revolution. Optimal synchronization, even at slow speeds.
  • Encoder Resolution 500 CPR - 2000 CPR
  • Operating Voltage (Encoder) 5 V
  • Index  
  • Line Driver  
  • Shaft Diameter 4 mm - 6 mm
Optical 3-Channel Encoder NOE2 with integrated Linedriver in 5V and 24V for stepper motors, Linear actuators and BLDC motors

NOE2 – Optical 3-channel encoder

Encoder with dimensions of 31 x 37 x 11.5 mm for stepper and BLDC motors. Available in 5 V or 24 V versions. With 1,000 to 16,000 pulses per revolution.
  • Encoder Resolution 1000 CPR - 4000 CPR
  • Operating Voltage (Encoder) 4.90 – 5.85, 11.40 – 28.00 V
  • Index  
  • Line Driver  
  • Shaft Diameter 5 mm - 15 mm

Reflective encoders  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Operating Voltage (Encoder)
Setting this filter would yield no results with your current selection.
Encoder Resolution
0 CPR
0 CPR
From CPR
To CPR
Encoder Signal Type
Setting this filter would yield no results with your current selection.
Height
Setting this filter would yield no results with your current selection.
Shaft Diameter
Setting this filter would yield no results with your current selection.

0 Results

Article Operating Voltage (Encoder) Encoder Resolution Encoder Signal Type Height Shaft Diameter Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales