Planetary gearboxes for BLDC and stepper motor

For brushless DC & stepper motors: high-torque gearboxes in one- and two-stage versions from Nanotec. Significantly higher torque! → Contact us and get a quote

High-torque planetary gearboxes

The GP gearboxes come in one-, two- and three-stage versions and with mounting flanges for all compatible Nanotec motors.
  • Reduction Ratio 3.29  - 256.23 
  • Rated Output Torque 6.5 Nm - 47.85 Nm
  • Efficiency 70 % - 92 %
  • Max. Backlash 21 ´(arc minutes) - 60 ´(arc minutes)
Quiet gearboxes for stepper motor and brushless dc motor. Low noise.

Low-noise gearboxes

The compact low-noise gearboxes can be combined with BLDC and stepper motors. Their helical toothing allows the teeth to mesh gradually which results in a smoother transmission of forces.
  • Reduction Ratio 3.24  - 35.05 
  • Rated Output Torque 0.8 Nm - 11.8 Nm
  • Efficiency 81 % - 93 %
  • Max. Backlash 18 ´(arc minutes) - 48 ´(arc minutes)
Precision planetary gearboxes

Precision planetary gearboxes

The gearboxes of the GPLE and GPLEP series are characterized by high torsional stiffness, low running noise and low backlash. Flange gearboxes are a special form of planetary gearboxes.
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 1.5 Nm - 130 Nm
  • Efficiency 48 % - 98 %
  • Max. Backlash 7 ´(arc minutes) - 55 ´(arc minutes)
Economy planetary gearboxes

Economy planetary gearboxes

Nanotec offers economy planetary gearboxes made of plastic (GPLK gearboxes) and metal (GPLL gearboxes) for applications with low axial and radial shaft loads.
  • Reduction Ratio 4.25  - 89.72 
  • Rated Output Torque 0.2 Nm - 6 Nm
  • Efficiency 60 % - 80 %
  • Max. Backlash 90 ´(arc minutes) - 150 ´(arc minutes)

Planetary gearboxes  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Reduction Ratio
0
0
From
To
Rated Output Torque
0 Nm
0 Nm
From Nm
To Nm
Max. Output Torque
0 Nm
0 Nm
From Nm
To Nm
For Motor Size
Setting this filter would yield no results with your current selection.
Efficiency
Setting this filter would yield no results with your current selection.
Calculated Length
0 mm
0 mm
From mm
To mm
Max. Backlash
Setting this filter would yield no results with your current selection.

0 Results

Article Reduction Ratio Rated Output Torque Max. Output Torque For Motor Size Efficiency Calculated Length Max. Backlash Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales