Flat motors  –  Products

Ultra-flat stepper motor STF2818

STF2818 – Ultraflat stepper motor

Ultraflat high-torque stepper motor with 28 x 34 mm flange, 0.9 mm height, a step angle (full step) of 1.8°, high torque and speeds up to 4500rpm. It is the ideal solution for feeder applications in…
  • Size 1.1 in
  • Holding Torque 1.4 oz-in
  • Current per Winding 0.5 A
  • Length "A" 0.37 in
ST6318

ST6318 – Ultraflat stepper motor

Ultraflat high-torque stepper motor with 63 mm diameter, 10 mm height, high torque and speeds up to 5000rpm. Ideally suited for feeder applications in the semiconductor industry or stirrers. An…
  • Size 2.5 in
  • Holding Torque 8.5 oz-in
  • Current per Winding 1 A
  • Length "A" 0.38 in

Flat motors  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Show Configurations: No
Torque at Speed
0.001 Nm
3 Nm
From Nm
To Nm

At RPM
NEMA
Setting this filter would yield no results with your current selection.
Size
Setting this filter would yield no results with your current selection.
Holding Torque
0 oz-in
0 oz-in
From Ncm
To Ncm
Resolution
Setting this filter would yield no results with your current selection.
Current per Winding
0 A
0 A
From A
To A
Length "A"
0 in
0 in
From mm
To mm

0 Results

Article NEMA Size Holding Torque Resolution Current per Winding Length "A" Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales