IP65 BLDC motors with encoder  –  Products

80 mm flange brushless motor with integrated 3-channel-encoder and halls. IP65

APBA80 – Brushless DC motor IP65 – 80 mm

With their rated power of up to 1,000 W, the high-performance BLDC motors of the APBA80 series not only match the power of AC servo motors with 80 mm flange but are also mechanically compatible. They…
  • Size 80 mm
  • Rated Power 750 W - 1000 W
  • Rated Voltage 48 V
  • Rated Speed 3000 rpm

IP65 BLDC motors with encoder  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Show Configurations: No
NEMA
Setting this filter would yield no results with your current selection.
Encoder
Setting this filter would yield no results with your current selection.
Brake
Setting this filter would yield no results with your current selection.
Size
Setting this filter would yield no results with your current selection.
Length "A"
0 mm
0 mm
From mm
To mm
Rated Voltage
0 V
0 V
From V
To V
Rated Power
0 W
0 W
From W
To W
Rated Speed
0 rpm
0 rpm
From rpm
To rpm
Rated Current
0 A
0 A
From A
To A
Peak Current
0 A
0 A
From A
To A
Rated Torque
0 Ncm
0 Ncm
From Ncm
To Ncm

0 Results

Article NEMA Size Length "A" Rated Voltage Rated Power Rated Speed Rated Current Peak Current Rated Torque Encoder Brake Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales