Non-captive, captive, external – NEMA 17

nema 17 external linear actuator with rotating screw (driven screw)

LSA42 – External linear actuator – NEMA 17

External actuator with 42 mm flange. The lead screw, attached to the motor shaft, is available with trapezoidal or ACME threads. Choose from our broad selection of matching nuts.
  • Size 1.7 in
  • NEMA 17 
  • Peak Force 148.5 N - 930 N
  • Current per Winding 0.3 A - 1.8 A
  • Resolution 3 µm/step - 48.7 µm/step

Linear actuators – NEMA 17

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Show Configurations: No
Peak Force
0 N
0 N
From N
To N
Speed
0 mm/s
0 mm/s
From mm/s
To mm/s
Thread Diameter
Setting this filter would yield no results with your current selection.
Thread Lead
Setting this filter would yield no results with your current selection.
Current per Winding
0 A
0 A
From A
To A
Length "A"
0 in
0 in
From mm
To mm

0 Results

Article Peak Force Speed Thread Diameter Thread Lead Current per Winding Length "A" Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales