Brakes for BLDC and stepper motors  –  Products

Permanent magnet brake for stepper motors and brushless dc motors

BKE – Permanent-magnet brakes

In the BKE brake, the braking force is applied by means of a permanent magnet. The brake is available in three sizes and designed for shaft diameters of 5 and 6.35 mm.
  • Holding Torque (Brake) 40 Ncm - 200 Ncm
  • Operating Voltage (Brake) 24 VDC
  • Shaft Diameter 5 mm - 6.35 mm
  • Rated Power 8 W - 11 W
  • Size 32 mm - 42 mm
Spring-loaded brake for stepper motors and brushless dc motors

BWA – Spring-loaded brakes

The BWA brakes are electrically operated spring-loaded brakes designed for use as static holding brakes. They are available in two sizes and can be mounted directly on the motor.
  • Holding Torque (Brake) 35 Ncm - 150 Ncm
  • Operating Voltage (Brake) 24 VDC
  • Shaft Diameter 5 mm - 6.35 mm
  • Rated Power 5.9 W - 11 W
  • Size 35 mm - 51.5 mm
Ideal brake for brushless DC and stepper motors: ✓NEMA 17/23/24/34 or 80 mm motors ✓motors without second shaft ✓with gearbox →Get a quote

BCD – Spring-loaded brakes

The BCD brakes are designed as holding brakes for BLDC and stepper motors. They come with shaft and mounting flange and are attached to the front of the motor.
  • Holding Torque (Brake) 40 Ncm - 500 Ncm
  • Operating Voltage (Brake) 24 VDC
  • Shaft Diameter 5 mm - 14 mm
  • Rated Power 6.9 W - 13.5 W
  • Size 42 mm - 86 mm

Brakes for BLDC and stepper motors  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Holding Torque (Brake)
Setting this filter would yield no results with your current selection.
Shaft Diameter
Setting this filter would yield no results with your current selection.
Size
Setting this filter would yield no results with your current selection.
Rated Power
0 W
0 W
From W
To W
Operating Voltage (Brake)
0 VDC
0 VDC
From VDC
To VDC

0 Results

Article Holding Torque (Brake) Shaft Diameter Size Rated Power Operating Voltage (Brake) Price