Optical encoders  –  Products

WEDS/WEDL

WEDS/WEDL – 3-channel encoder/rotary encoder

These encoders have a 5 V TTL signal (A and B) as well as the index signal I. They are optionally available with line drivers which also provide inverted signals.
  • Encoder Resolution 500 CPR - 1000 CPR
  • Operating Voltage (Encoder) 5 V
  • Index  
  • Line Driver / 
  • Shaft Diameter 5 mm - 10 mm
NTO3

NTO3 – Optical 3-channel encoder

Encoder for 5 mm, 6.35 mm or 8 mm shafts. High interference immunity thanks to the integrated line driver. In stock with 2,000 CPR and 5,000 CPR resolution.
  • Encoder Resolution 2000 CPR - 5000 CPR
  • Operating Voltage (Encoder) 5 V
  • Index  
  • Line Driver  
  • Shaft Diameter 5 mm - 8 mm
NTO4

NTO4 – Optical Encoder

Encoder for 6 mm shafts. High interference immunity due to integrated line driver. With 1,000 CPR resolution in stock.
  • Encoder Resolution 1000 CPR
  • Operating Voltage (Encoder) 5 V
  • Index  
  • Line Driver  
  • Shaft Diameter 6 mm

Optical encoders  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Operating Voltage (Encoder)
Setting this filter would yield no results with your current selection.
Encoder Resolution
0 CPR
0 CPR
From CPR
To CPR
Encoder Signal Type
Setting this filter would yield no results with your current selection.
Height
Setting this filter would yield no results with your current selection.

0 Results

Article Operating Voltage (Encoder) Encoder Resolution Encoder Signal Type Height Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales