Wheel drives – Types

Innovative modular wheel drives from Nanotec offer efficiency & precision for service robots & automated guided vehicles (AGVs).

WD – Modular wheel drives

The WD wheel drives consist of a wheel, planetary gearbox and bearing in one unit that requires little space but withstands high radial loads. Matching mounting brackets simplify installation.
  • Wheel Diameter 3.9 in - 7.9 in
  • Load Capacity 881.6 lb
  • Reduction Ratio 11  - 26 
  • Rated Output Torque 20.27 Nm - 23.13 Nm
Innovative compact wheel drives with BLDC motor from Nanotec offer an efficient drive solution for service robots & & automated guided vehicles (AGVs).

WD42 – Compact wheel drives for robotics

The WD42 wheel drive is a compact unit that consists of a wheel, gearbox, brushless DC motor and encoder. The drive has an overall length of just 103 mm.
  • Wheel Diameter 3 in - 5.5 in
  • Load Capacity 440.8 lb
  • Reduction Ratio 11.76  - 25.62 
  • Rated Output Torque 4.88 Nm - 10.63 Nm
  • Rated Output Speed 0.5 m/s - 2.2 m/s
  • Rated Voltage 48 V
  • Rated Current 5.9 A

Wheel drives for robotics  –  Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Wheel Diameter
Setting this filter would yield no results with your current selection.
Mounting bracket
Setting this filter would yield no results with your current selection.
Load Capacity
Setting this filter would yield no results with your current selection.
Reduction Ratio
0
0
From
To
Rated Output Torque
0 Nm
0 Nm
From Nm
To Nm
Max. Output Torque
0 Nm
0 Nm
From Nm
To Nm

0 Results

Article Wheel Diameter Mounting bracket Load Capacity Reduction Ratio Rated Output Torque Max. Output Torque Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales