Worm gearboxes for brushless DC and stepper motors – Products

GSGE60

GSGE60 – Worm gearboxes

Gearboxes in various reductions for NEMA 23 (56 mm) and NEMA 24 (60 mm) motors as well as for stepper motors of the ST6018 series. Please note: The GSGE60 gearboxes can only be ordered with a motor…
  • Reduction Ratio 5  - 50 
  • Rated Output Torque 35 Nm - 44 Nm
  • Efficiency 45 % - 86 %
  • Max. Backlash 120 ´(arc minutes)
GSGE80

GSGE80 – Worm gearboxes

Gearboxes in various reductions for NEMA 34 (86 mm) motors.  Please note:   The GSGE80 gearboxes can only be ordered with a motor and are delivered with a hollow shaft. The output shaft…
  • Reduction Ratio 12.5  - 50 
  • Rated Output Torque 61 Nm - 64 Nm
  • Efficiency 50 % - 80 %
  • Max. Backlash 120 ´(arc minutes)

Worm gearboxes for BLDC and stepper motors – Filter

Please wait while productfinder is loading ...

Instructions/Help Share results

Filter

Reduction Ratio
0
0
From
To
Rated Output Torque
0 Nm
0 Nm
From Nm
To Nm
Max. Output Torque
0 Nm
0 Nm
From Nm
To Nm
For Motor Size
Setting this filter would yield no results with your current selection.
Efficiency
Setting this filter would yield no results with your current selection.
Calculated Length
0 mm
0 mm
From mm
To mm
Max. Backlash
Setting this filter would yield no results with your current selection.

0 Results

Article Reduction Ratio Rated Output Torque Max. Output Torque For Motor Size Efficiency Calculated Length Max. Backlash Price

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales