clear combination
active combination
back to configurator
Navigation
All products
My Account
Back
Forgot your password?
Register
Shopping Cart
0
Languages
EN
Back
English
Engl. US
Deutsch
中文
Italiano
Select unit systems
Back
Select unit system
Metric
Imperial (US)
...or select units individually
Home
Products
Back
Products
Product Finder
Product Finder
Smart Brushless DC Servos
Back
Smart Brushless DC Servos
Brushless DC motors with controller
Stepper motors with controller
Linear actuators with controllers
Motor controllers / drives
Back
Motor controllers / drives
Controllers / Drives for IO applications
High-performance controllers / drives
Plug-in motor controllers / drives
4-axis controllers / drives
Software
Back
Software
Brushless DC motors
Back
Brushless DC motors
BLDC motors with internal rotor
Flat BLDC motors with external rotor
IP65 BLDC motors with encoder
Frameless BLDC motors
Stepper motors
Back
Stepper motors
Hybrid stepper motors
Flat motors
Hollow-shaft motors
Stepper motors IP65
Servo actuators
Back
Servo actuators
BLDC linear actuators
Back
BLDC linear actuators
Stepper Motor Linear Actuators
Back
Stepper Motor Linear Actuators
Linear actuators with controllers
NEMA 6 | 14 mm
NEMA 8 | 20 mm
NEMA 11 | 28 mm
NEMA 14 | 35 mm
NEMA 17 | 42 mm
NEMA 23 | 56 mm
Lead screws and nuts
Back
Lead screws and nuts
Lead screws
Threaded nuts
Wheel drives for Robotics
Back
Wheel drives for Robotics
Modular wheel drives
Compact wheel drives
Gearboxes
Back
Gearboxes
Hollow rotary tables
Planetary gearboxes
Worm gearboxes
Encoders
Back
Encoders
Optical encoders
Reflective encoders
Magnetic encoders
Multiturn encoders
Brakes
Back
Brakes
BKE – Permanent-magnet brakes
BWA – Spring-loaded brakes
BCD – Spring-loaded brakes
Accessories
Back
Accessories
Connection cables
Brake chopper
Damper
Spacer sleeves
Double shaft/Cover
Electronics
Capacitors
Converters
Keys
Switching power supplies
Lubricants
Connectors
Individual solutions
Back
Individual solutions
Cables
Firmware
Lead screws
Motors
Motor shafts
Know-How
Back
Knowledge Base
Fieldbus systems & interfaces
Motors with controllers
Brushless DC motors
Stepper motors
Motor controllers/drives
Linear actuators
Encoders
Applications
Programming with Plug & Drive Studio
Programming with NanoLib
Programming with NanoJ
Programming with other software
Downloads
Back
Downloads
Catalogs & Flyers
Software
Manuals/Datasheets
Drivers
Archive
News & Events
Back
News & Events
Press
Trainings
Trade Shows
News
Company
Back
Company
About Nanotec
Facts and figures
Locations
Integrated management
Research funding
Career
Contact us
Back
Contact us
Contact Form
Local Sales Contact
Customer Service
After Sales Support
Returns/RMA
How to Find Us
You are here:
Nanotec
Knowledge Base
Category: RS485
Knowledge Base
Please switch to another domain
Dear Visitor,
As a user from
, we would like to redirect you to
.