NME2-UVW-W06-05-C – High-resolution magnetic encoder
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 0.25 in
-
Output Signals phase A, A\, B, B\, I, I\, H1, H2, H3
-
Operating Temperature -25 °C - 105 °C
-
Humidity max. 95% (no condensation)
-
Line Driver
-
Encoder Resolution 4096 CPR
-
Operating Voltage (Encoder) 4.50 – 5.50 V
-
Limit Speed 12000 RPM
-
Storage Temperature -25 °C - 105 °C
Dimensions
Downloads
Accessories
ZK-MCM-12-500-S-JXH | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-500-S-JPAD | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-500-S-JGH | Encoder cable NME2/3 0.5m |
|
|
ZK-MCM-12-2,0-S-JPAD | Encoder cable NME2/3 2.0m |
|
|
ZK-NME2-12-500-S | Encoder cable NME2/3 0.5m |
|