BRAKE-BCD56-1,5-8 – Spring-loaded brakes
Technical Data
-
Operating Voltage (Brake) 24 VDC
-
Holding Torque (Brake) 150 Ncm
-
Size 57 mm
-
Hub clamping connection
-
Connection connector M8
-
Switch-On Time 60 ms
-
Rated Power 7.2 W
-
Shaft Diameter 8 mm
-
Moment of Inertia 4.63 kg mm²
-
Fastening with 4 M4 screws
-
Switch-Off Time 20 ms
-
Weight 0.53 kg
Dimensions
Downloads
Datasheets
Conformity
Accessories
ZK-M8-3-2M-1-AFF | Brake cable straight 2m |
|